Morse MI0002 - 13W 10 1-LR B&T
Part #:MI0002
Catalog #:13W 10 1-LR B&T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.375 | D: | 2.5 |
| J: | 2.75 in | K: | 1.375 in |
| Hole dia: | 0.25 in | O: | 1.9 in |
| L: | 3.875 in | Center Distance (in): | 1.33 in |
| B: | 3.75 | A: | 4.25 |
| C: | 5.6 in | N: | 3.187 |
| T: | 0.625 | G: | 1.75 |
| O*: | 1.9 in | I: | 2.25 in |
| U: | 0.5 in | F: | 3.5 |
Technical Specifications
| Output RPM: | 175 | Assembly: | W-LR |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.5 in |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.65 | Center Distance (in): | 1.33 |
| Output Shaft Direction: | Double | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 1/8 X 1.00 in |
| Output Shaft Assembly Code: | LR | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 232 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 203 in/lbs |
General Specifications
| UPC: | 662288055501 | Weight: | 7.83 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 11.40 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

