How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.5 | F: | 3.5 |
| B: | 4 | I: | 2.88 in |
| D: | 2.5 | AK: | 4.5 |
| LQ: | 3.625 in | T: | 0.625 |
| BE: | 0.38 in | Center Distance (in): | 1.33 in |
| G: | 1.75 | Hole dia: | 0.343 in |
| BF: | 0.41 | C: | 5.094 in |
| J: | 2.75 in | O*: | 1.9 in |
| AJ: | 5.88 | N: | 3.187 |
| O: | 1.9 in | K: | 1.375 in |
| BD: | 6.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Assembly: | GCT-LR | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.01 |
| Service Factor: | 1 | Output RPM: | 350 |
| Output Shaft Assembly Code: | LR | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.33 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 5:1 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 165 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 232 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288055587 | Weight: | 8.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

