Morse MI0012 - 13GCT 10 LR 56C
Part #:MI0012
Catalog #:13GCT 10 LR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.75 |
| K: | 1.375 in | Center Distance (in): | 1.33 in |
| N: | 3.187 | T: | 0.625 |
| F: | 3.5 | AJ: | 5.88 |
| O*: | 1.9 in | A: | 4.5 |
| LQ: | 3.625 in | J: | 2.75 in |
| BF: | 0.41 | B: | 4 |
| D: | 2.5 | BD: | 6.5 |
| O: | 1.9 in | Hole dia: | 0.343 in |
| I: | 2.88 in | C: | 5.094 in |
| BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | LR |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | GCT-LR |
| Gear Type: | Worm | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 0.65 | Ratio Range: | 10:1 |
| Output Shaft Direction: | Double | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Center Distance (in): | 1.33 | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 203 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 232 lb |
General Specifications
| UPC: | 662288055600 | Weight: | 8.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

