Morse MI0016 - 13GCT 30 LR 56C
Part #:MI0016
Catalog #:13GCT 30 LR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.33 in | AJ: | 5.88 |
| B: | 4 | A: | 4.5 |
| I: | 2.88 in | BF: | 0.41 |
| C: | 5.094 in | O: | 1.9 in |
| O*: | 1.9 in | F: | 3.5 |
| LQ: | 3.625 in | BD: | 6.5 |
| BE: | 0.38 in | D: | 2.5 |
| G: | 1.75 | T: | 0.625 |
| Hole dia: | 0.343 in | N: | 3.187 |
| J: | 2.75 in | K: | 1.375 in |
| AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Input Style: | C-Face Quill | Assembly: | GCT-LR |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.625 in |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | LR | Input HP @ 1750 RPM: | 0.29 |
| Center Distance (in): | 1.33 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output Shaft Direction: | Double | Output RPM: | 58.4 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 232 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 223 in/lbs |
General Specifications
| UPC: | 662288055648 | Weight: | 8.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

