Morse MI0018 - 13GCT 50 LR 56C
Part #:MI0018
Catalog #:13GCT 50 LR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Hole dia: | 0.343 in | J: | 2.75 in |
| C: | 5.094 in | Center Distance (in): | 1.33 in |
| D: | 2.5 | BD: | 6.5 |
| B: | 4 | O*: | 1.9 in |
| T: | 0.625 | A: | 4.5 |
| AK: | 4.5 | N: | 3.187 |
| F: | 3.5 | BF: | 0.41 |
| K: | 1.375 in | I: | 2.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 3.625 in | O: | 1.9 in |
| G: | 1.75 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | GCT-LR |
| Output RPM: | 35 | Output Shaft Direction: | Double |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Center Distance (in): | 1.33 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 0.19 |
| Output Shaft Assembly Code: | LR | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 232 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 209 in/lbs |
General Specifications
| UPC: | 662288055662 | Weight: | 8.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

