How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.75 | BF: | 0.41 |
| K: | 1.375 in | Center Distance (in): | 1.33 in |
| J: | 2.75 in | O: | 1.9 in |
| D: | 2.5 | C: | 5.094 in |
| BE: | 0.38 in | I: | 2.88 in |
| B: | 4 | AK: | 4.5 |
| F: | 3.5 | BD: | 6.5 |
| LQ: | 3.625 in | T: | 0.625 |
| AJ: | 5.88 | A: | 4.5 |
| N: | 3.187 | Hole dia: | 0.343 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Single | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Assembly: | GCT-L | Output Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.65 | Center Distance (in): | 1.33 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 232 lb | Output Torque Rating (in-lb): | 203 in/lbs |
General Specifications
| UPC: | 662288055884 | Weight: | 8.10 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

