How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.75 | I: | 2.88 in |
| O: | 1.9 in | K: | 1.375 in |
| T: | 0.625 | BE: | 0.38 in |
| J: | 2.75 in | D: | 2.5 |
| A: | 4.5 | Hole dia: | 0.343 in |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 1.33 in | B: | 4 |
| LQ: | 3.625 in | N: | 3.187 |
| C: | 5.094 in | AJ: | 5.88 |
| BD: | 6.5 | F: | 3.5 |
Technical Specifications
| Center Distance (in): | 1.33 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Assembly: | GCT-L |
| Output Shaft Direction: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Output Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.16 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 198 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 232 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288055952 | Weight: | 8.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

