How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.38 in | Hole dia: | 0.344 in |
| BE: | 0.38 in | O: | 1.5 in |
| BF: | 0.41 | F: | 6.5 |
| K: | 1.375 in | Center Distance (in): | 1.33 in |
| T: | 0.625 | A: | 7.38 |
| G: | 3 | LQ: | 3.62 in |
| AK: | 4.5 | BD: | 6.5 |
| B: | 7.38 | AJ: | 5.88 |
| N: | 3.5 | J: | 2.75 in |
Technical Specifications
| Product Line: | Morse Power Gear - Worm Gear Reducers | Center Distance (in): | 1.33 |
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.16 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Input Style: | Solid Shaft | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | LD | Assembly: | GCV-LD |
| Input Bore (C Face): | 0.625 | Ratio Range: | 60:1 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 191 lb | Output Torque Rating (in-lb): | 198 in/lbs |
General Specifications
| UPC: | 662288056355 | Weight: | 10.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

