How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.18 in | J: | 5 in |
| C: | 5.06 in | AJ: | 5.88 |
| BF: | 0.41 | N: | 3.69 |
| BE: | 0.38 in | BD: | 6.5 |
| AK: | 4.5 | B: | 6 |
| F: | 4.12 | H: | 0.34 in |
| K: | 2.5 in | A: | 5 |
| BC: | 3 | O: | 1.56 in |
| Center Distance (in): | 1.33 in | T: | 0.625 |
| LQ: | 3.68 in | G: | 2.06 |
Technical Specifications
| Output Shaft Assembly Code: | R-L | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| No. of Gear Reductions: | Double | Input Quill Diameter (in): | 0.625 in |
| Center Distance (in): | 1.33 | Overhung Load: | 232 |
| Input HP: | 0.03 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Single | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | GCDB-R-L |
| Gear Type: | Double-worm | Input Style: | C - Face Quill |
| Ratio Range: | 800:1 | Output Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 2.19 |
| Ratio: | 800:1 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 296 in/lbs |
General Specifications
| UPC: | 662288057833 | Weight: | 12.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 8.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

