How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5 | N: | 3.69 |
| BF: | 0.41 | BC: | 3 |
| T: | 0.625 | LQ: | 3.68 in |
| I: | 2.18 in | O: | 1.56 in |
| BE: | 0.38 in | AJ: | 5.88 |
| H: | 0.34 in | F: | 4.12 |
| C: | 5.06 in | BD: | 6.5 |
| Center Distance (in): | 1.33 in | J: | 5 in |
| B: | 6 | G: | 2.06 |
| K: | 2.5 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 0.49 |
| Output Key: | 3/16 X 1.50 | Input HP: | 0.01 |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio Range: | 3600:1 | Assembly: | GCDB-L-R |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Ratio: | 3600:1 | Input Quill Diameter (in): | 0.625 in |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output Shaft Direction: | Single |
| Motor Frame Size: | 56C | Input Style: | C - Face Quill |
| Gear Type: | Double-worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 1.33 |
| No. of Gear Reductions: | Double | Output Shaft Assembly Code: | L/R |
| Overhung Load: | 232 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 266 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288058083 | Weight: | 10.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 16.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

