Morse MJ0002 - 18W 10 1-LR B&T
Part #:MJ0002
Catalog #:18W 10 1-LR B&T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | M: | 1.75 |
| B: | 4.5 | Center Distance (in): | 1.75 in |
| T: | 0.75 | O*: | 1.63 in |
| C: | 7.12 in | K: | 1.88 in |
| G: | 2.13 | D: | 2.75 |
| N: | 3.75 | I: | 2.25 in |
| F: | 4.25 | A: | 5.25 |
| Hole dia: | 0.41 in | O: | 1.63 in |
| J: | 3.75 in | L: | 4.88 in |
Technical Specifications
| Output Shaft Assembly Code: | LR | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output Key: | 3/16 X 1.38 |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.38 in |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.42 | Assembly: | W-LR |
| Output RPM: | 175 | Output Shaft Direction: | Double |
| Input Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 447 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 325 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288060086 | Weight: | 9.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

