How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 3.87 in |
| T: | 0.75 | BE: | 0.38 in |
| O: | 1.75 in | A: | 8.27 |
| G: | 3.718 | I: | 2.75 in |
| K: | 2 in | Center Distance (in): | 1.75 in |
| N: | 3 | BF: | 0.41 |
| J: | 4 in | F: | 7.437 |
| B: | 4.875 | AJ: | 5.88 |
| BD: | 6.5 | Hole dia: | 0.41 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.41 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | LD |
| Output Key: | 3/16 X 1.38 | Output Diameter (in): | 0.75 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output Shaft Direction: | Single | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 1.75 | Ratio: | 50:1 |
| Gear Type: | Worm | Assembly: | GCV-LD |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 274 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 471 in/lbs |
General Specifications
| UPC: | 662288061168 | Weight: | 12.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 8.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

