How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.375 in | D: | 2.75 |
| M: | 1.75 | T: | 1 |
| AG: | 5.75 | I: | 2.68 in |
| U: | 0.625 in | L: | 4.7375 in |
Technical Specifications
| Assembly: | SA | Input Keyway: | 3/16 X 1.38 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.42 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Center Distance (in): | 1.75 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Output Shaft Direction: | Double |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 447 in/lbs |
General Specifications
| UPC: | 662288061762 | Weight: | 13.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

