Morse MJ0315 - 18GSF 25 56C 100
Part #:MJ0315
Catalog #:18GSF 25 56C 100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.375 in | R: | 2.88 in |
| T: | 1 | BD: | 6.5 |
| BE: | 0.38 in | X: | 5.125 in |
| AK: | 4.5 | H: | 0.34 in |
| BF: | 0.41 | N: | 3.13 |
| Y: | 4.875 in | I: | 2.61 in |
| AJ: | 5.88 | LQ: | 3.875 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | Double | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.71 | Assembly: | GSF |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio: | 25:1 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Torque Rating (in-lb): | 494 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288062547 | Weight: | 14.80 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 8.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

