Morse MJ0354 - 18GSA 10 56C 100
Part #:MJ0354
Catalog #:18GSA 10 56C 100
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.75 | BE: | 0.38 in |
| I: | 2.68 in | BD: | 6.5 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1 | V: | 1.5 in |
| AG: | 5.75 | LQ: | 0.875 in |
| AE2: | 0.38 | C: | 6.13 in |
| BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.42 |
| Product Type: | Right Angle | Output Shaft Direction: | Double |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Assembly: | GSA | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Ratio: | 10:1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Torque Rating (in-lb): | 447 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288062912 | Weight: | 14.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

