Morse MJ0393 - 18GCDB1200 L-R 56C
Part #:MJ0393
Catalog #:18GCDB1200 L-R 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.68 in | C: | 6.83 in |
| B: | 7.06 | J: | 5.75 in |
| I: | 2.75 in | AK: | 4.5 |
| BC: | 3.5 | BE: | 0.38 in |
| A: | 5.5 | BF: | 0.41 |
| F: | 4.5 | T: | 0.75 |
| K: | 2.88 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | O: | 1.75 in |
| G: | 2.25 | BD: | 6.5 |
| H: | 0.41 in | N: | 3.875 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Input HP: | 0.05 |
| Assembly: | GCDB-L-R | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Gear Type: | Double-worm |
| Input Style: | C - Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | Single | Output RPM: | 1.46 |
| Input RPM: | 1,750 | Ratio Range: | 1200:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L/R |
| No. of Gear Reductions: | Double | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 1200:1 | Motor Frame Size: | 56C |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output Diameter (in): | 0.75 in |
| Input Quill Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 3558 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288063292 | Weight: | 14.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 8.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

