How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | AK: | 4.5 |
| I: | 2.75 in | H: | 0.41 in |
| Center Distance (in): | 1.8 in | F: | 6.5 |
| BF: | 0.41 | O: | 1.75 in |
| BE: | 0.38 in | V: | 0.375 in |
| AJ: | 5.88 | A: | 7.5 |
| J: | 5.75 in | G: | 4 |
| B: | 7.05 | LQ: | 3.68 in |
| BD: | 6.5 | BC: | 3.5 |
| R: | 3 in | K: | 2.88 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | Single |
| Ratio Range: | 300:1 | No. of Gear Reductions: | Double |
| Product Type: | Right Angle | Assembly: | GCDV-R-LD |
| Output Shaft Assembly Code: | R-LD | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output RPM: | 5.83 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Quill Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.75 in | Input Style: | C - Face Quill |
| Center Distance (in): | 1.75 | Overhung Load: | 280 |
| Ratio: | 300:1 | Service Factor: | 1 |
| Input HP: | 0.13 | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Gear Type: | Double-worm |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 728 in/lbs |
General Specifications
| UPC: | 662288263050 | Weight: | 94.00 LB |
| HTC: | 8483.40.1000 | Country of Origin: | United States of America |

