How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.375 in | K: | 2.88 in |
| G: | 4 | AJ: | 5.88 |
| T: | 0.75 | R: | 3 in |
| BD: | 6.5 | O: | 1.75 in |
| BE: | 0.38 in | J: | 5.75 in |
| F: | 6.5 | I: | 2.75 in |
| A: | 7.5 | Center Distance (in): | 1.8 in |
| BC: | 3.5 | B: | 7.05 |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.41 in | LQ: | 3.68 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | GCDV-R-LD | Motor Frame Size: | 56C |
| Input Style: | C - Face Quill | Output Shaft Assembly Code: | R-LD |
| Ratio: | 1200:1 | Input RPM: | 1,750 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Ratio Range: | 1200:1 |
| Gear Type: | Double-worm | No. of Gear Reductions: | Double |
| Output Diameter (in): | 0.75 in | Overhung Load: | 280 |
| Reducer: | Worm - Right Angle | Output RPM: | 1.46 |
| Input HP: | 0.05 | Input Quill Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | Single |
| Output Key: | 3/16 X 1.50 | Output Torque Rating (in-lb): | 741 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288064190 | Weight: | 16.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 9.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

