How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.75 in | T: | 0.75 |
| LQ: | 3.88 in | AJ: | 5.88 |
| D: | 2.75 | C: | 6.38 in |
| G: | 2.125 | N: | 3.75 |
| K: | 1.875 in | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| F: | 4.25 | A: | 5.25 |
| BF: | 0.41 | J: | 3.75 in |
| BD: | 6.5 | I: | 2.5 in |
| Hole dia: | 0.41 in | B: | 4.5 |
Technical Specifications
| Output Key: | 3/16 X 1.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | GCT-L | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Output RPM: | 116.6 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Single |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.75 in | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.06 |
| Overhung Load Rating (Output Shaft(lb)): | 325 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 479 in/lbs |
General Specifications
| UPC: | 662288070313 | Weight: | 10.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

