How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.06 in | Center Distance (in): | 1.75 in |
| A: | 11.125 | G: | 5.75 |
| O*: | 1.63 in | K: | 1.88 in |
| M: | 1.75 | O: | 1.63 in |
| N: | 3.75 | I: | 2.69 in |
| J: | 3.75 in | Hole dia: | 0.41 in |
| U: | 0.625 in | F: | 9.875 |
| R: | 2.75 in | T: | 0.75 |
| B: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Output Shaft Direction: | Double | Input Keyway: | 3/16 X 1.38 in |
| Assembly: | W-V-RUD | Ratio: | 60:1 |
| Output Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.34 | Output Key: | 3/16 X 1.38 |
| Output Shaft Assembly Code: | RUD | Output Torque Rating (in-lb): | 446 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 274 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288649632 | Weight: | 14.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 8.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

