How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | T: | 1 |
| K: | 2.13 in | L: | 5.5 in |
| O: | 1.8125 in | J: | 4.25 in |
| B: | 5.75 | I: | 3.5 in |
| C: | 7.75 in | A: | 6 |
| Hole dia: | 0.41 in | O*: | 1.8125 in |
| U: | 0.75 in | Center Distance (in): | 2 in |
| M: | 2 | G: | 2.5 |
| N: | 4.875 | D: | 3 |
Technical Specifications
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.38 in |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | LR |
| Product Type: | Right Angle | Output Shaft Direction: | Double |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 1.44 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2 | Service Factor: | 1 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Assembly: | W-LR |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.13 | Output Diameter (in): | 1 in |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 325 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 673 in/lbs |
General Specifications
| UPC: | 662288071419 | Weight: | 17.95 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

