How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2 | L: | 5.5 in |
| O: | 1.8125 in | B: | 5.75 |
| F: | 5 | O*: | 1.8125 in |
| C: | 7.75 in | J: | 4.25 in |
| G: | 2.5 | Hole dia: | 0.41 in |
| N: | 4.875 | K: | 2.13 in |
| I: | 3.5 in | D: | 3 |
| A: | 6 | Center Distance (in): | 2 in |
| U: | 0.75 in | T: | 1 |
Technical Specifications
| Output Key: | 1/4 X 1.44 | Center Distance (in): | 2 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 58.4 | Input Keyway: | 3/16 X 1.38 in |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Ratio: | 30:1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | LR | Assembly: | W-LR |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.84 | Overhung Load Rating (Output Shaft(lb)): | 325 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 685 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288071433 | Weight: | 19.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

