How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | U: | 0.75 in |
| B: | 5.75 | Hole dia: | 0.41 in |
| L: | 5.5 in | C: | 7.75 in |
| T: | 1 | M: | 2 |
| O: | 1.8125 in | K: | 2.13 in |
| D: | 3 | A: | 6 |
| I: | 3.5 in | Center Distance (in): | 2 in |
| G: | 2.5 | N: | 4.875 |
| J: | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | Single |
| Ratio: | 10:1 | Output Shaft Assembly Code: | L OR R |
| Output Diameter (in): | 1 in | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 1/4 X 1.44 |
| Input Keyway: | 3/16 X 1.38 in | Input HP @ 1750 RPM: | 1.92 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Assembly: | W-R OR L | Center Distance (in): | 2 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 325 lb |
| Output Torque Rating (in-lb): | 616 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288071488 | Weight: | 19.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

