How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.38 | D: | 2.75 |
| V: | 1.875 in | I: | 3.187 in |
| LQ: | 4.5 in | AK: | 4.5 |
| AJ: | 5.88 | AE2: | 0.5 |
| BD: | 6.5 | BE: | 0.38 in |
| C: | 6.8125 in | T: | 1 |
| BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 2 | Service Factor: | 1 |
| Output Shaft Direction: | Double | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 1.44 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Assembly: | GSA |
| Output RPM: | 116.6 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 663 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288077732 | Weight: | 27.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

