How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.5 in | AG: | 6.38 |
| T: | 1.188 | I: | 3.187 in |
| BE: | 0.38 in | D: | 2.75 |
| C: | 6.8125 in | V: | 1.875 in |
| BD: | 6.5 | AJ: | 5.88 |
| AE2: | 0.5 | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.65 | Center Distance (in): | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Ratio: | 40:1 | Output RPM: | 43.7 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | GSA |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 672 in/lbs |
General Specifications
| UPC: | 662288077978 | Weight: | 22.50 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

