How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.1875 in | BE: | 0.38 in |
| T: | 1 | Y: | 6.25 in |
| AJ: | 5.88 | X: | 7 in |
| R: | 3.625 in | AK: | 4.5 |
| V: | 1.875 in | BD: | 6.5 |
| H: | 0.41 in | BF: | 0.41 |
| N: | 3.166 | LQ: | 4.5 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output RPM: | 116.6 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Direction: | Double |
| Center Distance (in): | 2 | Bore Code: | 16 |
| Assembly: | GSF | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.44 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Output Torque Rating (in-lb): | 663 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288078487 | Weight: | 27.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 8.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

