How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.188 |
| N: | 3.166 | BF: | 0.41 |
| V: | 1.875 in | AK: | 4.5 |
| I: | 3.1875 in | Y: | 6.25 in |
| R: | 3.625 in | H: | 0.41 in |
| BD: | 6.5 | X: | 7 in |
| BE: | 0.38 in | LQ: | 4.5 in |
Technical Specifications
| Output Shaft Direction: | Double | Input HP @ 1750 RPM: | 1.13 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2 | Bore Code: | 19 |
| Gear Type: | Worm | Assembly: | GSF |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 673 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288078692 | Weight: | 27.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

