How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.41 in | BD: | 6.5 |
| I: | 3.1875 in | R: | 3.625 in |
| AJ: | 5.88 | V: | 1.875 in |
| LQ: | 4.5 in | BE: | 0.38 in |
| AK: | 4.5 | N: | 3.166 |
| T: | 1.25 | X: | 7 in |
| BF: | 0.41 | Y: | 6.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.53 | Assembly: | GSF |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Center Distance (in): | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Motor Frame Size: | 56C | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Ratio: | 50:1 | Bore Code: | 20 |
| Output Shaft Direction: | Double | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 646 in/lbs |
General Specifications
| UPC: | 662288078838 | Weight: | 27.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

