How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.25 | K: | 2 in |
| BE: | 0.38 in | O: | 2.75 in |
| BD: | 6.5 | AK: | 4.5 |
| T: | 1 | BF: | 0.41 |
| Center Distance (in): | 2 in | F: | 5.5 |
| LQ: | 4.5 in | D: | 3.5 |
| B: | 5.5 | O*: | 2.75 in |
| J: | 4 in | C: | 7.5 in |
| Hole dia: | 0.41 in | A: | 6.75 |
| I: | 3.5 in | AJ: | 5.88 |
| N: | 4.875 |
Technical Specifications
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Assembly: | GCT-LR | Ratio: | 20:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.13 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Shaft Direction: | Double |
| Output Key: | 1/4 X 1.44 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 2 |
| Output Shaft Assembly Code: | LR | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 702 lb | Output Torque Rating (in-lb): | 673 in/lbs |
General Specifications
| UPC: | 662288087441 | Weight: | 17.15 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

