How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.75 | N: | 4.875 |
| T: | 1 | D: | 3.5 |
| Hole dia: | 0.41 in | G: | 2.25 |
| B: | 5.5 | F: | 5.5 |
| O: | 2.75 in | BE: | 0.38 in |
| BD: | 6.5 | BF: | 0.41 |
| LQ: | 4.5 in | J: | 4 in |
| I: | 3.5 in | C: | 7.5 in |
| AK: | 4.5 | K: | 2 in |
| AJ: | 5.88 | Center Distance (in): | 2 in |
Technical Specifications
| Output Key: | 1/4 X 1.44 | Input HP @ 1750 RPM: | 1.92 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Assembly: | GCT-L | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output Shaft Direction: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Output Diameter (in): | 1 in | Center Distance (in): | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 702 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 616 in/lbs |
General Specifications
| UPC: | 662288087472 | Weight: | 16.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

