How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 5.5 |
| G: | 2.25 | BD: | 6.5 |
| AK: | 4.5 | B: | 5.5 |
| D: | 3.5 | BE: | 0.38 in |
| N: | 4.875 | C: | 7.5 in |
| Center Distance (in): | 2 in | I: | 3.5 in |
| J: | 4 in | LQ: | 4.5 in |
| AJ: | 5.88 | T: | 1 |
| A: | 6.75 | O: | 2.75 in |
| K: | 2 in | Hole dia: | 0.41 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/4 X 1.44 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Output Shaft Direction: | Single |
| Input HP @ 1750 RPM: | 1.13 | Reducer: | Worm - Right Angle |
| Product Line: | Morse Power Gear - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Assembly: | GCT-L | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 1 in |
| Center Distance (in): | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 673 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 702 lb |
General Specifications
| UPC: | 662288087496 | Weight: | 15.95 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

