How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | R: | 3.625 in |
| Y: | 6.25 in | H: | 0.41 in |
| N: | 3.166 | I: | 3.1875 in |
| AK: | 4.5 | X: | 7 in |
| T: | 1 | AJ: | 5.88 |
| BF: | 0.41 | V: | 1.875 in |
| LQ: | 4.5 in | BD: | 6.5 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 1.13 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 16 | Assembly: | GSF |
| Output Shaft Direction: | Double | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Center Distance (in): | 2 | Ratio: | 20:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 673 in/lbs |
General Specifications
| UPC: | 662288653714 | Weight: | 25.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

