Morse ML0010 - 25GCT 5 LR 145T
Part #:ML0010
Catalog #:25GCT 5 LR 145T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| A: | 7 | K: | 2.5 in |
| B: | 6.63 | Hole dia: | 0.56 in |
| Center Distance (in): | 2.5 in | N: | 5.67 |
| BD: | 6.5 | D: | 4 |
| I: | 3.8125 in | J: | 5 in |
| O: | 2.625 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1.25 |
| LQ: | 5.125 in | F: | 5.75 |
| O*: | 2.625 in | G: | 2.875 |
| C: | 8.75 in |
Technical Specifications
| Output Shaft Assembly Code: | LR | Product Type: | Right Angle |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.76 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Center Distance (in): | 2.5 |
| Ratio Range: | 5:1 | Output Key: | 1/4 X 1.75 |
| Assembly: | GCT-LR | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 798 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288088448 | Weight: | 28.35 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

