How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | K: | 2.5 in |
| A: | 7 | LQ: | 5.125 in |
| J: | 5 in | B: | 6.63 |
| Hole dia: | 0.56 in | BF: | 0.41 |
| O*: | 2.625 in | F: | 5.75 |
| C: | 8.75 in | Center Distance (in): | 2.5 in |
| BE: | 0.38 in | I: | 3.8125 in |
| G: | 2.875 | N: | 5.67 |
| D: | 4 | BD: | 6.5 |
| AJ: | 5.88 | O: | 2.625 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | Double | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Output Key: | 1/4 X 1.75 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.5 | Input HP @ 1750 RPM: | 3.82 |
| Assembly: | GCT-LR | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | LR | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 946 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288088455 | Weight: | 30.25 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

