How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7 | Center Distance (in): | 2.5 in |
| LQ: | 5.125 in | B: | 6.63 |
| G: | 2.875 | C: | 8.75 in |
| N: | 5.67 | Hole dia: | 0.56 in |
| I: | 3.8125 in | BF: | 0.41 |
| D: | 4 | T: | 1.25 |
| AK: | 4.5 | F: | 5.75 |
| AJ: | 5.88 | O: | 2.625 in |
| BE: | 0.38 in | K: | 2.5 in |
| J: | 5 in | BD: | 6.5 |
| O*: | 2.625 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Output Shaft Assembly Code: | LR |
| Output Shaft Direction: | Double | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Assembly: | GCT-LR |
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| Center Distance (in): | 2.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 3.18 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1031 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288088462 | Weight: | 26.50 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

