How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | N: | 5.67 |
| O*: | 2.625 in | I: | 3.8125 in |
| A: | 7 | Hole dia: | 0.56 in |
| O: | 2.625 in | AK: | 4.5 |
| LQ: | 5.125 in | Center Distance (in): | 2.5 in |
| D: | 4 | G: | 2.875 |
| F: | 5.75 | T: | 1.25 |
| B: | 6.63 | BD: | 6.5 |
| K: | 2.5 in | J: | 5 in |
| C: | 8.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.88 | Service Factor: | 1 |
| Output Shaft Direction: | Double | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 1.75 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.5 | Output Shaft Assembly Code: | LR |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Assembly: | GCT-LR | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1139 in/lbs |
General Specifications
| UPC: | 662288088578 | Weight: | 28.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

