How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.5 in | K: | 2.5 in |
| T: | 1.25 | A: | 7 |
| N: | 5.625 | F: | 5.75 |
| L: | 6.06 in | Center Distance (in): | 2.5 in |
| J: | 5 in | I: | 2.93 in |
| U: | 0.75 in | D: | 3.5 |
| G: | 2.88 | B: | 6.75 |
| Hole dia: | 0.56 in | C: | 9 in |
| M: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio: | 10:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.18 |
| Output RPM: | 175 | Center Distance (in): | 2.5 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Assembly Code: | L OR R | Service Factor: | 1 |
| Input Style: | Solid Shaft | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | Single |
| Assembly: | RW-R OR L | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,211 lb |
| Output Torque Rating (in-lb): | 1031 in/lbs |
General Specifications
| UPC: | 662288088622 | Weight: | 48.50 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

