How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.625 | D: | 3.5 |
| Center Distance (in): | 2.5 in | A: | 7 |
| K: | 2.5 in | O: | 2.5 in |
| C: | 9 in | I: | 2.93 in |
| T: | 1.25 | F: | 5.75 |
| Hole dia: | 0.56 in | G: | 2.88 |
| U: | 0.75 in | B: | 6.75 |
| J: | 5 in | L: | 6.06 in |
| M: | 2 |
Technical Specifications
| Product Line: | Morse Power Gear - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L OR R |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 1.75 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.88 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Assembly: | RW-R OR L |
| Center Distance (in): | 2.5 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | Single | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1139 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,211 lb |
General Specifications
| UPC: | 662288088646 | Weight: | 57.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

