How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2 | O: | 2.5 in |
| F: | 5.75 | I: | 2.93 in |
| K: | 2.5 in | N: | 5.625 |
| U: | 0.75 in | Hole dia: | 0.56 in |
| G: | 2.88 | A: | 7 |
| J: | 5 in | T: | 1.25 |
| D: | 3.5 | Center Distance (in): | 2.5 in |
| L: | 6.06 in | C: | 9 in |
| B: | 6.75 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Shaft Direction: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | L OR R | Output RPM: | 58.4 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio: | 30:1 |
| Center Distance (in): | 2.5 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Assembly: | RW-R OR L |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.37 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 1.75 | Input Keyway: | 3/16 X 1.63 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,211 lb | Output Torque Rating (in-lb): | 1155 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288088660 | Weight: | 48.31 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 12.10 IN |
| Packaged Height: | 11.30 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

