How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.56 in | BC: | 4.81 |
| T: | 1.25 | B: | 6.75 |
| O*: | 2.5 in | N: | 5.63 |
| BJ: | 11.25 | J: | 5 in |
| A: | 6.75 | G: | 2.88 |
| M: | 2.63 | Center Distance (in): | 2.5 in |
| I: | 4.063 in | F: | 5.75 |
| O: | 2.5 in | K: | 2.5 in |
| U: | 0.625 in | C: | 9 in |
Technical Specifications
| No. of Gear Reductions: | Double | Output Shaft Direction: | Double |
| Input Keyway: | 1/8 x 1.00 in | Output Key: | 1/4 X 1.75 |
| Shaft Seal Material: | Viton | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Ratio Range: | 200:1 | Center Distance (in): | 2.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | L-LR | Overhung Load: | 1,211 |
| Reducer: | Worm - Right Angle | Input HP: | 0.4 |
| Output RPM: | 8.75 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Assembly: | W-DB-L-LR |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Ratio: | 200:1 | Input Style: | Solid Shaft |
| Output Torque Rating (in-lb): | 1809 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288089551 | Weight: | 57.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

