How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.875 | T: | 1.25 |
| AJ: | 5.88 | LQ: | 5.125 in |
| AK: | 4.5 | BD: | 6.5 |
| BF: | 0.41 | J: | 5 in |
| A: | 7 | BE: | 0.38 in |
| Hole dia: | 0.56 in | D: | 4 |
| Center Distance (in): | 2.5 in | K: | 2.5 in |
| I: | 3.8125 in | F: | 5.75 |
| C: | 8.75 in | O: | 2.625 in |
| N: | 5.67 | B: | 6.63 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.5 |
| Assembly: | GCT-L | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 3.18 | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Single |
| Ratio: | 10:1 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 1.75 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1031 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288918158 | Weight: | 29.00 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

