How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4 | Hole dia: | 0.56 in |
| B: | 6.63 | J: | 5 in |
| LQ: | 5.125 in | G: | 2.875 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 2.5 in | N: | 5.67 |
| O: | 2.625 in | C: | 8.75 in |
| BD: | 6.5 | K: | 2.5 in |
| A: | 7 | F: | 5.75 |
| AJ: | 5.88 | I: | 3.8125 in |
| T: | 1.25 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.37 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 1.75 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio: | 30:1 |
| Gear Type: | Worm | Assembly: | GCT-L |
| Output Shaft Assembly Code: | L | Center Distance (in): | 2.5 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output RPM: | 58.4 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Single | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1155 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288093022 | Weight: | 26.70 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

