How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.06 | K: | 2.875 in |
| B: | 7 | Hole dia: | 0.69 in |
| I: | 3.833 in | T: | 1.25 |
| F: | 9.75 | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 5.23 in |
| AK: | 4.5 | Center Distance (in): | 2.5 in |
| BD: | 6.5 | O: | 2.5 in |
| BE: | 0.38 in | A: | 11.25 |
| J: | 5.75 in | G: | 4.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 1.75 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.5 | Assembly: | GCV-LD |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | LD |
| Output Shaft Direction: | Single | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.7 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1024 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288093411 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

