How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | N: | 6.06 |
| F: | 9.75 | K: | 2.875 in |
| J: | 5.75 in | O: | 2.5 in |
| Hole dia: | 0.69 in | AK: | 4.5 |
| BF: | 0.41 | B: | 7 |
| A: | 11.25 | BD: | 6.5 |
| Center Distance (in): | 2.5 in | G: | 4.75 |
| I: | 3.833 in | LQ: | 5.23 in |
| T: | 1.25 | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.07 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.5 | Output Shaft Direction: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Output RPM: | 43.7 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | GCV-RU | Output Shaft Assembly Code: | RU |
| Output Key: | 1/4 X 1.75 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 1139 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288093596 | Weight: | 57.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

