How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7 | LQ: | 5.23 in |
| Hole dia: | 0.69 in | I: | 3.833 in |
| A: | 11.25 | K: | 2.875 in |
| N: | 6.06 | J: | 5.75 in |
| AK: | 4.5 | G: | 4.75 |
| BE: | 0.38 in | BD: | 6.5 |
| F: | 9.75 | BF: | 0.41 |
| T: | 1.25 | O: | 2.5 in |
| AJ: | 5.88 | Center Distance (in): | 2.5 in |
Technical Specifications
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.88 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Ratio: | 20:1 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Shaft Direction: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 1.75 | Center Distance (in): | 2.5 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Assembly: | GCV-LU | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | LU |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1139 in/lbs |
| Output Shaft: | Solid Shaft |

