How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 9.75 |
| Hole dia: | 0.69 in | LQ: | 5.23 in |
| AJ: | 5.88 | B: | 7 |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 6.5 | A: | 11.25 |
| T: | 1.25 | O: | 2.5 in |
| G: | 4.75 | J: | 5.75 in |
| I: | 3.833 in | N: | 6.06 |
| K: | 2.875 in | Center Distance (in): | 2.5 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/4 X 1.75 |
| Output Shaft Direction: | Single | Input Style: | Solid Shaft |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Assembly: | GCV-LU |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | LU |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.37 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output RPM: | 58.4 | Input RPM: | 1,750 |
| Center Distance (in): | 2.5 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1155 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

