How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | O: | 2.5 in |
| LQ: | 5.23 in | G: | 4.75 |
| BD: | 6.5 | AK: | 4.5 |
| Center Distance (in): | 2.5 in | K: | 2.875 in |
| AJ: | 5.88 | F: | 9.75 |
| I: | 3.833 in | N: | 6.06 |
| A: | 11.25 | J: | 5.75 in |
| Hole dia: | 0.69 in | T: | 1.25 |
| BE: | 0.38 in | B: | 7 |
Technical Specifications
| Output Shaft Direction: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.18 | Output Shaft Assembly Code: | LD |
| Input Style: | Solid Shaft | Input Bore (C Face): | 0.875 |
| Assembly: | GCV-LD | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 1.75 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 2.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1031 in/lbs |
General Specifications
| UPC: | 662288093961 | Weight: | 24.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

