How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.06 in | BC: | 5.06 |
| F: | 9.75 | J: | 5.75 in |
| BD: | 6.5 | O: | 2.5 in |
| Center Distance (in): | 2.5 in | V: | 0.75 in |
| BE: | 0.38 in | BF: | 0.41 |
| LQ: | 3.81 in | H: | 0.56 in |
| G: | 5.375 | T: | 1.25 |
| R: | 4.62 in | AJ: | 5.88 |
| K: | 2.88 in | AK: | 4.5 |
| B: | 7 | A: | 11.25 |
Technical Specifications
| Output Shaft Direction: | Single | Output Shaft Assembly Code: | R-LU |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Double-worm |
| No. of Gear Reductions: | Double | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Input HP: | 0.08 |
| Output Key: | 1/4 X 1.75 | Ratio: | 1500:1 |
| Service Factor: | 1 | Center Distance (in): | 2.5 |
| Input Style: | C - Face Quill | Input Quill Diameter (in): | 0.625 in |
| Output RPM: | 1.17 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Overhung Load: | 1,030 |
| Ratio Range: | 1500:1 | Motor Frame Size: | 56C |
| Assembly: | GCDV-R-LU | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1552 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288094692 | Weight: | 62.50 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

