Morse ML0996 - 25GSA30 56C 143
Part #:ML0996
Catalog #:25GSA30 56C 143
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| BD: | 6.5 | AG: | 6.375 |
| I: | 3.83 in | D: | 3.1875 |
| AE2: | 0.625 | T: | 1.438 |
| V: | 2.25 in | LQ: | 5.125 in |
| BE: | 0.38 in | C: | 8.25 in |
| AJ: | 5.88 |
Technical Specifications
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Assembly: | GSA |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.37 |
| Product Line: | Morse Power Gear - Worm Gear Reducers | Center Distance (in): | 2.5 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output RPM: | 58.4 |
| Bore Code: | 23 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1155 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,211 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288097228 | Weight: | 28.50 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.25 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

