Morse ML0999 - 25GSA60 56C 143
Part #:ML0999
Catalog #:25GSA60 56C 143
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 6.375 |
| I: | 3.83 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 1.438 |
| AE2: | 0.625 | BD: | 6.5 |
| D: | 3.1875 | V: | 2.25 in |
| BF: | 0.41 | C: | 8.25 in |
| LQ: | 5.125 in |
Technical Specifications
| Output RPM: | 29.2 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.5 | Assembly: | GSA |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Product Line: | Morse Power Gear - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.7 | Output Key: | 3/8 X 3.00 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1024 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,211 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662288097259 | Weight: | 28.30 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

